中文

E4.162 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 162mm
Inner height hi: 162mmInner width Bi: 200-600mmBend radius R: 250-1000mmPitch: 200mm
For almost any applicationCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables
For almost any applicationCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
162 mm

Max. cable diameter
145 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivotingE4.16210.1.34.VS.A3
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
162 Fold
Inner width [Bi] [mm]
200 Fold
Outer height Ha [mm]
195 Fold
Outer width [Ba] [mm]
256 Fold
Bend radius [R] [mm]
1000 Fold
Pitch [mm]
200 Fold
Chain links per metre
5 Fold
Max. cable diameter [mm]
145 Fold
H [mm]
2195 Fold
D [mm]
1398 Fold
K [mm]
3545 Fold
DeltaHF [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
200 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
6.75 Fold
Maximum long travel [m]
450 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
90 Fold
Colour
black Fold
Energy chain system
E4.1 Fold
Shipping weight (kg or kg/m)
10.687 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permitted sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 200mm per link
Chain links per m: 5
Travel: S
Chain length = S/2 + K

From 14m to max. 450m
Chain length = S/2 + K2
Long travel - gliding (up to max. 450m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 6.0m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









