中文

easy triflex® series E332.75, energy chain, "easy" design, very easy to fill - simply push cables in
Inner height hi: 75mmInner width Bi: 75mmBend radius R: 140 to 300mmPitch: 14.50mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Rear bending radius RBR [mm]

Opening principle
Easy to fill from both sides
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, one end pivoting333.25.12PZ.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Bend radius [R] [mm]
48 Fold
Pitch [mm]
14.5 Fold
Outer width [Ba] [mm]
34 Fold
Inner width [Bi] [mm]
25 Fold
General properties
Fold
Energy chain system
easy triflex® Fold
Shipping weight (kg or kg/m)
0.7 Fold







