improve what moves

Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
Inner height hi: 48.5mmInner width Bi: 75mmBend radii R: 75 - 300mmPitch: 67mmQuick assembly: "easy" design - simply press cables in without opening and closing crossbarsFlexible: easy to lengthen and shorten at any pointCost-effective: low price with one-piece design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
48.5 mm

Max. cable diameter
35 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE3075.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
48.5 Fold
Inner width [Bi] [mm]
75 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
95 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
35 Fold
H [mm]
214 Fold
D [mm]
208 Fold
K [mm]
370 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.25 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
1.35225 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Crossbars overlapping on the opening mechanism
A=moving end, B=fixed end
Pitch: 67mm
Links / m: 15
Travel: S
Chain length = S/2 + K

Sales Consulting











