中文

Energy chain series E3.15 | Highly dynamic and suitable for cleanrooms | Inner height: 15mm
Inner height hi: 15mmInner width Bi: 20 - 60 mmBend radii R: 32 - 75 mmPitch: 16.7mmQuiet, 38dB(A): small pitch for quiet, smooth runningIPA Cleanroom Class 1: virtually no wear or abrasionFast assembly: zip-open along the outer radiusDynamic: high speeds and accelerationsModular: easy to lengthen and shorten at any point

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
15 mm

Max. cable diameter
13 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE3.150.020.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
15 Fold
Inner width [Bi] [mm]
20 Fold
Outer height Ha [mm]
20 Fold
Outer width [Ba] [mm]
32 Fold
Bend radius [R] [mm]
32 Fold
Pitch [mm]
16.7 Fold
Chain links per metre
60 Fold
Max. cable diameter [mm]
13 Fold
H [mm]
99 Fold
D [mm]
67 Fold
K [mm]
135 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.9 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.7 Fold
Colour
black Fold
Energy chain system
E3 Fold
Shipping weight (kg or kg/m)
0.17994 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.30 [kg/m]
Unsupported length FLB = 0.81m
Travel = 1.62m

Pitch: 16.7 mm
Chain link per m: 60 (1002 mm)
Chain length = S/2 + K
A = moving end
B = fixed end

Sales Consulting
Scroll








