improve what moves

Energy chain E3.10 series | High dynamics and cleanroom compatible | inner height: 10mm
Inner height hi: 10mmInner width Bi: 20 - 60mmBend radii R: 15 - 48mmPitch: 16.7mmLow noise from 38 dB(A): small pitch for low noise, smooth runningIPA cleanroom Class 1: virtually no wear or abrasionFast assembly: zip-open along the outer radiusDynamic: high speeds and accelerations

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10 mm

Max. cable diameter
8 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE3.100.020.12.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
10 Fold
Inner width [Bi] [mm]
20 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
32 Fold
Bend radius [R] [mm]
15 Fold
Pitch [mm]
16.7 Fold
Chain links per metre
60 Fold
Max. cable diameter [mm]
8 Fold
H [mm]
60 Fold
D [mm]
50 Fold
K [mm]
85 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.75 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.3 Fold
Colour
black Fold
Energy chain system
E3 Fold
Shipping weight (kg or kg/m)
0.1422 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
Additional information and diagrams
Fold
The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 0.10 [kg/m]
unsupported length FLB = 0.12m
travel = 0.24m

Pitch: 16.7 mm
Chain link per m: 60 (1002 mm)
Chain length = S/2 + K
A = moving end
B = fixed end

Sales Consulting










