中文

Series E2i.48 | Openable from both sides along the inner radius | Inner height: 48mm
Inner height hi: 48mmInner width Bi: 50-250mmBend radius R: 75-300mmPitch: 67mmMore useable interior space while the outer height is the
same as the E2/000 system
7dB(A) due to integrated brake10% stronger compared to the E2/000 system
Easy access: crossbars can be opened from both sides along the inner and outer radius, and from above or from the side

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
48 mm

Max. cable diameter
43.2 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting3050.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
48 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
72 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
43.2 Fold
H [mm]
214 Fold
D [mm]
208 Fold
K [mm]
370 Fold
H2 [mm]
214 Fold
D2 [mm]
208 Fold
K2 [mm]
370 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
15 Fold
Colour
black Fold
Energy chain system
E2.1 Fold
Shipping weight (kg or kg/m)
1.8528 Fold
CO2 equivalent per piece [kg]
0.751 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=Moving end, B=Fixed end
Pitch: 67mm
Chain link per m: 15
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

From 10m to max. 150m
Chain length = S/2 + K2
_x000D_
Long travel - gliding (up to max. 150m). Here the e-chain® is installed in a guide trough with the upper run gliding on the lower run. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
_x000D_
A2 = fixed end
_x000D_
A3 = guide trough with glide bar
_x000D_
A4 = guide trough without glide bar
_x000D_
A5 = total guide trough length

Sales Consulting
Scroll









