中文

Series E2i.38 | Openable from both sides along the inner radius | Inner height: 38mm
Inner height hi: 38mmInner width Bi: 50 - 100mmBend radii R: 63 - 250mmPitch: 56mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the inner radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
38 mm

Max. cable diameter
36 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2605.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
38 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
67 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
36 Fold
H [mm]
176 Fold
D [mm]
172 Fold
K [mm]
310 Fold
H2 [mm]
176 Fold
D2 [mm]
172 Fold
K2 [mm]
310 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.75 Fold
Maximum long travel [m]
30 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
E2.1 Fold
Shipping weight (kg or kg/m)
1.20258 Fold
CO2 equivalent per piece [kg]
0.406 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
1 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m
FLB/FLG Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A = Moving end, B = Fixed end
Pitch: 56 mm
Chain link per m: 18
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm Note: Chain length for the chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









