improve what moves

Series E2i.26 | Openable from both sides along the inner radius | Inner height: 26mm
Inner height hi: 26mmInner width Bi: 25 - 125mmBend radii R: 48 - 250mmPitch: 46mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the inner radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
26 mm

Max. cable diameter
24 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2020.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
26 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
42 Fold
Bend radius [R] [mm]
48 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
24 Fold
H [mm]
131 Fold
D [mm]
135 Fold
K [mm]
245 Fold
H2 [mm]
131 Fold
D2 [mm]
135 Fold
K2 [mm]
245 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.25 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
E2.1 Fold
Shipping weight (kg or kg/m)
0.79992 Fold
CO2 equivalent per piece [kg]
0.221 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 46mm
Links per m: 22
Travel: S
e-chain® length= S/2 + K

Sales Consulting























































































































