Please input what you want to search
Home > e-chain > Small and medium > E2.1 > Energy chain E2C.21 series | One-piece, completely closed | Inner height: 21.2mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Energy chain E2C.21 series | One-piece, completely closed | Inner height: 21.2mm

Inner height hi: 21.2mmInner width Bi: 25 - 68mmBend radii R: 35 - 180mmPitch: 33.3mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the inner radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
21.2 mm
Max. cable diameter
18 mm
Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting14025.34PZ.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
21.2 Unfold Fold
Inner width [Bi] [mm]
25 Unfold Fold
Outer height Ha [mm]
28 Unfold Fold
Outer width [Ba] [mm]
38.8 Unfold Fold
Bend radius [R] [mm]
35 Unfold Fold
Pitch [mm]
33.3 Unfold Fold
Chain links per metre
30 Unfold Fold
Max. cable diameter [mm]
18 Unfold Fold
H [mm]
98 Unfold Fold
D [mm]
99 Unfold Fold
K [mm]
180 Unfold Fold
H2 [mm]
70 Unfold Fold
D2 [mm]
99 Unfold Fold
K2 [mm]
167 Unfold Fold
DeltaHF [mm]
25 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
1.75 Unfold Fold
Maximum long travel [m]
75 Unfold Fold
General properties
Fold
Opening principle
Non-openable Unfold Fold
maximum fill weight [kg/m]
2 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E2.1 Unfold Fold
Shipping weight (kg or kg/m)
0.5199 Unfold Fold
CO2 equivalent per piece [kg]
0.105 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

Not found

A = moving end, B = fixed end
Pitch: 33.3mm
Links per m: 30
Travel: S
e-chain® length= S/2 + K

K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Not found

From 10m to max. 75m
Chain length = S/2 + K2
Long travel - gliding (up to max. 100m) Here the e-chain® upper run is gliding on the lower run in a guide trough. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = guide trough with glide bar
A4 = guide trough without glide bar
A5 = total guide trough length


Not found
李渊 Neil Li 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 3500 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
33.3 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E2C.21.025.035.0
Estimated shipping in 2 business days
x1 link
Mounting brackets
14025.34PZ.A3
x1 set

Total system quantity
Price Per System
¥62.57
Without Tax
Total Price
¥62.57
Without Tax
Total tax(Tax Rate13.00%)
+ ¥8.13
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥70.70
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download