中文

Energy chain series E2C.10L | Enclosed, made from recycled material | Inner height: 10mm
Inner height hi: 10mmInner width Bi: 6 to 30mmBend radius R: 18-38mmPitch: 20mmMade of recycled materialRobust: large, assembly-friendly pinsCost-effective: lightweight and cost-effectiveQuiet: Integrated brake reduces noiseSmooth Design: dirt-repellent outer contour

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10 mm

Max. cable diameter
8 mm

Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE2.100L.06.34PZ.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Technical data
Fold
Push/pull force [N]
150 Fold
Maximum unsupported length [m]
0.75 Fold
e-chain® width index
06 Fold
maximum fill weight [kg/m]
0.7 Fold
Chain links per metre
50 Fold
Dimensions
Fold
Inner width [Bi] [mm]
6 Fold
Bend radius [R] [mm]
18 Fold
Inner height [Hi] [mm]
10 Fold
DeltaHF [mm]
10 Fold
Pitch [mm]
20 Fold
D [mm]
54 Fold
H [mm]
48 Fold
K [mm]
100 Fold
Clearance height [mm]
10 Fold
Max. cable diameter [mm]
8 Fold
Outer width [Ba] [mm]
10.7 Fold
Outer height Ha [mm]
12 Fold
HF [mm]
58 Fold
Weights
Fold
Weight per link [g]
1.65 Fold
General properties
Fold
Delta fixed end
Requirements
For confined installation spaces,Easy to install Fold
New status
Colour index
0 Fold
Chain/tube design
Chain Fold
Brand name
e-chain Fold
Standard separator (unassembled)
E2.10.2 Fold
e-chain series name and width index
E2C.10L.06 Fold
Design principle
With crossbars every link,easy-Design Fold
Energy chain system
E2.1 micro Fold
Colour
black Fold
Opening principle
Non-openable Fold
Dynamic information
Fold
a max. standing (acceleration) [m/s²]
25 Fold
v max. unsupported (speed) [m/s]
50 Fold
Acceleration FLB max. [m/s²]
6 Fold
Temperature e-chain max. [°C]
120 Fold
v max. gliding (speed) [m/s]
10 Fold
a max. sliding (acceleration) [m/s²]
50 Fold
v max e-chain hanging [m/s]
10 Fold
a max. hanging (acceleration) [m/s²]
25 Fold
Velocity FLB unsupported max. [m/s]
3 Fold
Acceleration FLG max. [m/s²]
200 Fold
Temperature e-chain min. [°C]
-40 Fold
a max. unsupported (acceleration) [m/s²]
200 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
v max. standing (speed) [m/s]
10 Fold
Max. speed gliding [m/s]
10 Fold
Requirements
Fold
unsupported
Additional information and diagrams
Fold

Unsupported length depends on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.5[kg/m]
Unsupported length FLB = 0.61m
Travel = 1.1m

Sales Consulting
Scroll









