中文

Series E26.3
Inner height hi: 37,1mmInner width Bi: 47+48+47mmBend radii R: 63 - 250mmPitch: 56mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
37.1 mm

Max. cable diameter
20 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2615.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
37.1 Fold
Inner width [Bi] [mm]
150 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
167 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
20 Fold
H [mm]
176 Fold
D [mm]
172 Fold
K [mm]
310 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
4 Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
1.0524 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold


Sales Consulting








