中文

Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
Inner height hi: 24.3mmInner width Bi: 37 + 37mm | 50 + 50mmBend radius R: 55-200mmPitch: 46mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
24.3 mm

Max. cable diameter
18 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2070.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
24.3 Fold
Inner width [Bi] [mm]
77 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
94.4 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
18 Fold
H [mm]
145 Fold
D [mm]
142 Fold
K [mm]
265 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.75 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
2 Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.78012 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

Crossbars overlapping on the opening mechanism
A = moving end, B = fixed end
Pitch: 46mm
Links/m: 22
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









