Please input what you want to search
Home > e-chain > Small and medium > E2.1 > Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Series E2.48 | Openable from both sides along the outer radius | Inner height: 48mm

Inner height hi: 48mmInner width Bi: 50 - 250mmBend radii R: 75 - 300mmPitch: 67mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the outer radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
48 mm
Max. cable diameter
43.2 mm
Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting3050.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
48 Unfold Fold
Inner width [Bi] [mm]
50 Unfold Fold
Outer height Ha [mm]
64 Unfold Fold
Outer width [Ba] [mm]
72 Unfold Fold
Bend radius [R] [mm]
75 Unfold Fold
Pitch [mm]
67 Unfold Fold
Chain links per metre
15 Unfold Fold
Max. cable diameter [mm]
43.2 Unfold Fold
H [mm]
214 Unfold Fold
D [mm]
208 Unfold Fold
K [mm]
370 Unfold Fold
H2 [mm]
214 Unfold Fold
D2 [mm]
208 Unfold Fold
K2 [mm]
370 Unfold Fold
DeltaHF [mm]
40 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
3 Unfold Fold
Maximum long travel [m]
150 Unfold Fold
General properties
Fold
Opening principle
Openable along outer radius Unfold Fold
maximum fill weight [kg/m]
15 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E2.1 Unfold Fold
Shipping weight (kg or kg/m)
1.85145 Unfold Fold
CO2 equivalent per piece [kg]
0.75 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

Not found

A = Moving end, B = Fixed end
Pitch: 67mm
Chain link per m: 15
Travel: S
Länge = LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

Not found

From 10m to max. 150m
Chain length = S/2 + K2
Long travel - gliding (up to max. 150m). Here the e-chain® is installed in a guide trough with the upper run gliding on the lower run. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = guide trough with glide bar
A4 = guide trough without glide bar
A5 = total guide trough length


Not found
李渊 Neil Li 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 6000 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
67 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E2.48.050.075.0
x1 link
Mounting brackets
3050.34PZ.A3
x1 set

Total system quantity
Price Per System
¥127.79
Without Tax
Total Price
¥127.79
Without Tax
Total tax(Tax Rate13.00%)
+ ¥16.61
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥144.40
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download