igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail
Please input what you want to search
Home > e-chain > Small and medium > E2.1 > Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Series E2.38 | Openable from both sides along the outer radius | Inner height: 38 mm

Inner height hi: 38mmInner width Bi: 50 - 100mmBend radii R: 63 - 250mmPitch: 56mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the outer radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
38 mm
Max. cable diameter
34.2 mm
Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2605.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
38 Unfold Fold
Inner width [Bi] [mm]
50 Unfold Fold
Outer height Ha [mm]
50 Unfold Fold
Outer width [Ba] [mm]
67 Unfold Fold
Bend radius [R] [mm]
63 Unfold Fold
Pitch [mm]
56 Unfold Fold
Chain links per metre
18 Unfold Fold
Max. cable diameter [mm]
34.2 Unfold Fold
H [mm]
176 Unfold Fold
D [mm]
172 Unfold Fold
K [mm]
310 Unfold Fold
H2 [mm]
176 Unfold Fold
D2 [mm]
172 Unfold Fold
K2 [mm]
310 Unfold Fold
DeltaHF [mm]
35 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
2.75 Unfold Fold
Maximum long travel [m]
120 Unfold Fold
General properties
Fold
Opening principle
Openable along outer radius Unfold Fold
maximum fill weight [kg/m]
8 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E2.1 Unfold Fold
Shipping weight (kg or kg/m)
1.2132 Unfold Fold
CO2 equivalent per piece [kg]
0.41 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Unfold Fold
Additional information and diagrams
Fold
Not found

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

Not found

A = Moving end, B = Fixed end
Pitch: 56mm
Chain links per m: 18
Travel: S
Chain length: LK= S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.

Not found

From 10 m to max. 100 m
Chain length = S/2+K2
Long travel - gliding (up to max. 100 m)
Here the e-chain® is used with the upper run <b>gliding</b> on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 10m and 12m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


Not found
李渊 Neil Li 拖链产品销售工程师
Not found

Product Consulting

Sales Consulting

Echain travel length and length
Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 5500 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
56 mm
Total Price
Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E2.38.050.063.0
Estimated shipping in 2 business days
x1 link
Mounting brackets
2605.34PZ.A3
x1 set

Total system quantity
Price Per System
¥88.91
Without Tax
Total Price
¥88.91
Without Tax
Total tax(Tax Rate13.00%)
+ ¥11.56
Coupon
This Product Spports The Use Of Coupons, Log In To View
Total Price
¥100.47
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download