中文

Series E2.26 | Openable from both sides along the outer radius | Inner height: 26mm
Inner height hi: 26mmInner width Bi: 25-125mmBend radius R: 48-250mmPitch: 46mm
More useable interior space while the outer height is the same as the E2/000 system 7 dB(A) thanks to an integrated brake starting at size E2.26 10% stronger compared to the E2/000 system Easy access: crossbars can be opened from both sides along the inner and outer radius, and from above or from the side
More useable interior space while the outer height is the same as the E2/000 system 7 dB(A) thanks to an integrated brake starting at size E2.26 10% stronger compared to the E2/000 system Easy access: crossbars can be opened from both sides along the inner and outer radius, and from above or from the side

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
26 mm

Max. cable diameter
24 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2020.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
26 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
42 Fold
Bend radius [R] [mm]
48 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
24 Fold
H [mm]
131 Fold
D [mm]
135 Fold
K [mm]
245 Fold
H2 [mm]
131 Fold
D2 [mm]
135 Fold
K2 [mm]
276 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.25 Fold
Maximum long travel [m]
100 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
E2.1 Fold
Shipping weight (kg or kg/m)
0.79398 Fold
CO2 equivalent per piece [kg]
0.043 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 46mm
Links per m: 22
Travel: S
e-chain® length= S/2 + K

From 10m to max. 100m
Chain length = S/2 + K2
Long travel - gliding (up to max. 100m) Here the e-chain® upper run is gliding on the lower run in a guide trough. We recommend that the project for such a system be planned by our technicians. For travels of between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = guide trough with glide bar
A4 = guide trough without glide bar
A5 = total guide trough length

Sales Consulting









