中文

Energy chain series E2.17 | Openable from both sides along the outer radius | Inner height: 17mm
Inner height hi: 17mmInner width Bi: 15-50mmBend radius R: 28-145mmPitch: 30.5mmOpenable from both sides in the outer radiusRobust: large, assembly-friendly pinsCost-effective: lightweight and cost-effectiveQuiet: Integrated brake reduces noiseSmooth Design: dirt-repellent outer contour

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
17 mm

Max. cable diameter
14 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting1015.34P.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
17 Fold
Inner width [Bi] [mm]
15 Fold
Outer height Ha [mm]
23 Fold
Outer width [Ba] [mm]
26.1 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
14 Fold
H [mm]
79 Fold
D [mm]
85 Fold
K [mm]
150 Fold
H2 [mm]
56 Fold
D2 [mm]
93 Fold
K2 [mm]
153 Fold
DeltaHF [mm]
20 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.2 Fold
Maximum long travel [m]
40 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
1.5 Fold
Colour
black Fold
Energy chain system
E2.1 micro Fold
Shipping weight (kg or kg/m)
0.33198 Fold
CO2 equivalent per piece [kg]
0.061 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A = Moving end, B = Fixed end
Pitch: 30.3mm
Chain links per m: 33
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









