中文

Energy chain series E06 | Split crossbars along the outer radius| Inner height: 10.7mm
Inner height hi: 10.7mmInner width Bi: 10-20mmBend radius R: 18-38mmPitch: 20mmQuick assembly: "easy" design - simply press cables in without opening and closing crossbarsFlexible: easy to lengthen and shorten at any pointCost-effective: low price thanks to one-piece design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10.7 mm

Max. cable diameter
6.5 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed060.10.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
10.7 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
16.5 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
6.5 Fold
H [mm]
54 Fold
D [mm]
56 Fold
K [mm]
100 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.55 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.45 Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.1085 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

Overlapping on the opening mechanism, except for width 10 and 16 gap dimension 5.5 mm
Special series with 3.5 mm gap: E06.10.018.0.S3
A=moving end, B=fixed end
Pitch: 20 mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









