中文

E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm
Inner height hi: 11.3mmInner width Bi: 18mm (9 + 9mm)Bend radius R: 18-38mmPitch: 15 mmQuick assembly: "easy" design - simply press cables in without opening and closing crossbarsFlexible: easy to lengthen and shorten at any pointCost-effective: low price thanks to one-piece design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
11.3 mm

Max. cable diameter
5 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed0650.2/9.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
11.3 Fold
Inner width [Bi] [mm]
19.5 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
29.3 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
15 Fold
Chain links per metre
67 Fold
Max. cable diameter [mm]
5 Fold
H [mm]
51 Fold
D [mm]
48 Fold
K [mm]
90 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
Colour
black Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.1541 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

Gap dimension 2.5 mm
A = moving end, B = fixed end
Pitch: 15 mm
Chain links per m: 67
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm

Sales Consulting
Scroll









