中文

Energy chain series C6.53 | Highest cleanroom suitability, very low abrasion, high strength | Inner height: 53mm
Inner height hi: 53mmInner width Bi: 50-175mmBend radius R: 75-200mmPitch: 25mmQuiet from 37dB(A): small pitch for quiet, smooth operationLong service life:
low vibration, high tensile strengthDynamic: high speeds and accelerationsNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
53 mm

Max. cable diameter
48 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Technical data
Fold
Weight per m [kg/m]
1.53 Fold
Maximum unsupported length [m]
3 Fold
e-chain® width index
050 Fold
maximum fill weight [kg/m]
15 Fold
Dimensions
Fold
Inner width [Bi] [mm]
50 Fold
Bend radius [R] [mm]
75 Fold
Inner height [Hi] [mm]
53 Fold
DeltaHF [mm]
40 Fold
Pitch [mm]
30 Fold
D [mm]
155 Fold
H [mm]
270 Fold
K [mm]
296 Fold
Clearance height [mm]
40 Fold
Max. cable diameter [mm]
48 Fold
Outer width [Ba] [mm]
74 Fold
Outer height Ha [mm]
67.5 Fold
HF [mm]
310 Fold
Weights
Fold
Weight per link [g]
44.065 Fold
General properties
Fold
Delta fixed end
Requirements
Cleanroom/Dry room Fold
New status
Colour index
17 Fold
Chain/tube design
Chain Fold
Brand name
e-chain Fold
Uneven number of links
Standard separator (unassembled)
C6.53.03 Fold
e-chain series name and width index
C6.53.050 Fold
Design principle
With crossbars every link Fold
Energy chain system
C6 Fold
Colour
grey Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain max. [°C]
70 Fold
Acceleration FLG max. [m/s²]
200 Fold
Temperature e-chain min. [°C]
-40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Properties and approvals
Fold
Cleanroom
Requirements
Fold
hanging
unsupported
Additional information and diagrams
Fold

Unsupported length dependent on additional load
X-axis: unsupported length in m FLB/FLG
Y-axis: additional load in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported straight
Reference example A:
Additional load = 2 [kg/m]
Unsupported length FLB = 3.0m
Travel = 3m


Sales Consulting
Scroll








