中文

Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm
Inner height hi: 32mmInner width Bi: 25 - 63mmBend radii R: 48 - 125mmPitch: 30,5mmSpace-saving: small inner heights and bend radiiSmooth Design: dirt-repellent outer contour
Smooth running
Smooth running

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
32 mm

Max. cable diameter
28 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed117.2.12P.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
32 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
39 Fold
Outer width [Ba] [mm]
35.5 Fold
Bend radius [R] [mm]
48 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
28 Fold
H [mm]
135 Fold
D [mm]
113 Fold
K [mm]
215 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
1 Fold
Colour
black Fold
Energy chain system
E2 mini Fold
Shipping weight (kg or kg/m)
0.51282 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 0.75 [kg/m]
unsupported length FLB = 0.75 m
travel = 1.50 m

A=moving end, B=fixed end
Pitch: 30.5 mm
Chain links per m: 33
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









