中文

Energy chain series B15 | Openable on one side along the outer radius | Inner height: 17mm
Inner height hi: 17mmInner width Bi: 15-100mmBend radius R: 38-180mmPitch: 30.5mmSpace-saving: small inner heights and bend radiiDirt-repellent outer contourSmooth operation

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
17 mm

Max. cable diameter
14 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting1015.34P.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
17 Fold
Inner width [Bi] [mm]
15 Fold
Outer height Ha [mm]
23 Fold
Outer width [Ba] [mm]
26 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
14 Fold
H [mm]
99 Fold
D [mm]
95 Fold
K [mm]
185 Fold
H2 [mm]
102 Fold
D2 [mm]
95 Fold
K2 [mm]
185 Fold
DeltaHF [mm]
20 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.2 Fold
Maximum long travel [m]
40 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
1.5 Fold
Colour
black Fold
Energy chain system
E2 mini Fold
Shipping weight (kg or kg/m)
0.30624 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.75 [kg/m]
Unsupported length FLB = 0.85m
Travel = 1.70m

A=moving end, B=fixed end
Pitch: 30,5mm per link
Chain links per m: 33
Travel: S
Chain length = S/2 + K

Sales Consulting









