中文
Series B15 Classic

Dimensions
Fold
Inner height [Hi] [mm]
17 Fold
Inner width [Bi] [mm]
15 Fold
Outer height Ha [mm]
23 Fold
Outer width [Ba] [mm]
26 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
14 Fold
H [mm]
100 Fold
D [mm]
80 Fold
K [mm]
185 Fold
H2 [mm]
102 Fold
D2 [mm]
95 Fold
K2 [mm]
185 Fold
DeltaHF [mm]
20 Fold
Velocity FLG unsupported max. [m/s]
10 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.2 Fold
Maximum long travel [m]
20 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
1.5 Fold
Energy chain system
E2 mini Fold
Shipping weight (kg or kg/m)
0.31119 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=Moving end, B=Fixed end
Pitch: 30,5mm
Chain links per m: 33
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll

