中文

800 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 200mm
Inner height hi: 200mm
Inner width Bi: 200-600mm
Bend radii R: 325-1000mm
Pitch: 250mmFor tough areas of applicationCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables
Inner width Bi: 200-600mm
Bend radii R: 325-1000mm
Pitch: 250mmFor tough areas of applicationCan be opened along the inner and outer radiusHigh stability, quiet operationLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
200 mm

Max. cable diameter
184 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivoting8000.1.12.VS.A3
Bracket Type
zinc-coated
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
200 Fold
Inner width [Bi] [mm]
200 Fold
Outer height Ha [mm]
236 Fold
Outer width [Ba] [mm]
260 Fold
Bend radius [R] [mm]
1000 Fold
Pitch [mm]
250 Fold
Chain links per metre
4 Fold
Max. cable diameter [mm]
184 Fold
H [mm]
2236 Fold
D [mm]
1493 Fold
K [mm]
3645 Fold
H2 [mm]
580 Fold
DeltaHF [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
8 Fold
Maximum long travel [m]
450 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
90 Fold
Colour
black Fold
Energy chain system
E4.1 Fold
Shipping weight (kg or kg/m)
15.7992 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Example A:
Fill weight = 15 [kg/m]
Unsupported length FLB = 7.0m
Travel = 14m

A=moving end
B=fixed end
Pitch: 250 mm per chain link
Chain link per m: 4
Travel : S
Chain length = S/2 + K

From 15m to max. 450m
Chain length = S/2+K2
Long travel - gliding (up to max. 450m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 12m and 15m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting









