中文
Series 600

Dimensions
Fold
Inner height [Hi] [mm]
108 Fold
Inner width [Bi] [mm]
200 Fold
Outer height Ha [mm]
140 Fold
Outer width [Ba] [mm]
252 Fold
Bend radius [R] [mm]
200 Fold
Pitch [mm]
143 Fold
Chain links per metre
7 Fold
Max. cable diameter [mm]
97 Fold
H [mm]
540 Fold
D [mm]
485 Fold
K [mm]
915 Fold
H2 [mm]
325 Fold
D2 [mm]
900 Fold
K2 [mm]
1573 Fold
DeltaHF [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
7 Fold
Maximum long travel [m]
450 Fold
General properties
Fold
Opening principle
openable from both sides Fold
maximum fill weight [kg/m]
65 Fold
Energy chain system
E4/00 Fold
Shipping weight (kg or kg/m)
8.7535 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 143mm per link
Chain links per m: 7
Travel: S
Chain length = S/2 + K
From 15 m to max. 450 m
Chain length = S/2+K2
Long travel - gliding (up to max. 450 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 10m and 15m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll




