中文

Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Inner height hi: 80mmInner width Bi: 50-600mmBend radius R: 150-500mmPitch: 91mmHigh side-mounted strength through undercut designHigh strengthSide-mounted with large unsupported lengthIn environments that are always very humid

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
80 mm

Max. cable diameter
72 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
Steel, pivoting50500HD.12.1.VS
Bracket Type
zinc-coated
Mounting variant
A1
Dimensions
Fold
Inner height [Hi] [mm]
80 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
108 Fold
Outer width [Ba] [mm]
110 Fold
Bend radius [R] [mm]
200 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
72 Fold
H [mm]
508 Fold
D [mm]
391 Fold
K [mm]
815 Fold
H2 [mm]
242 Fold
D2 [mm]
800 Fold
K2 [mm]
1274 Fold
DeltaHF [mm]
60 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
6 Fold
Maximum long travel [m]
500 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
60 Fold
Colour
black Fold
Energy chain system
E4/4 Fold
Shipping weight (kg or kg/m)
6.62849 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 91mm per link
Chain links per m: 11
Travel: S
Chain length = S/2 + K

From 10 m to max. 500 m
Chain length = S/2+K2
Long travel - gliding (up to max. 500 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 4.0m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting









