中文
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm

- Inner height hi: 56mm
- Inner width Bi: 50 - 600mm
- Bend radii R: 135 - 500mm
- Pitch: 91mm
- High stability when side-mounted due to undercut design
- High torsional rigidity
- Side-mounted with large unsupported length
- For long-term operation in very humid environments
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
56 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
86 Fold
Bend radius [R] [mm]
135 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
50 Fold
H [mm]
354 Fold
D [mm]
314 Fold
K [mm]
610 Fold
H2 [mm]
276 Fold
D2 [mm]
270 Fold
K2 [mm]
650 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4.5 Fold
Maximum long travel [m]
300 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
50 Fold
Colour
black Fold
Energy chain system
E4/4 Fold
Shipping weight (kg or kg/m)
3.57621 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 91mm per link
Chain links per m: 11
Travel: S
Chain length = S/2 + K
From 10m to max. 300m
Chain length = S/2 + K2
Long travel - gliding (up to max. 300m)
Here the energy chain is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 4.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll




