中文

3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
Inner height hi: 45mmInner width Bi: 50-250mmBend radius R: 125-300mmPitch: 67mmCan be opened from both sides (left and right) along the inner radius, completely closedHigh stability, quiet operationEasy and versatile assemblyLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
45 mm

Max. cable diameter
42 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting3050.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
45 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
70 Fold
Bend radius [R] [mm]
125 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
42 Fold
H [mm]
314 Fold
D [mm]
258 Fold
K [mm]
530 Fold
H2 [mm]
186 Fold
D2 [mm]
475 Fold
K2 [mm]
804 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
Maximum long travel [m]
150 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
13 Fold
Colour
black Fold
Energy chain system
E2/000 e-tubes Fold
Shipping weight (kg or kg/m)
1.7997 Fold
CO2 equivalent per piece [kg]
0.7274 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 2 [kg/m]
Unsupported length FLB = 2.5m
Travel = 5m

A=Moving end, B=Fixed end
Pitch: 67mm
Chain links per m: 15
Travel: S
Chain length = S/2 + K
From 10 m to max. 150 m
Chain length = S/2+K2
Long travel - gliding (up to max. 150 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 6.0m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll







