中文

3400 series | Openable from both sides along the inner radius | Inner height: 45mm
Inner height hi: 45mmInner width Bi: 50-250mmBend radius R: 75-300mmPitch: 67mmOpenable from both sides in the inner radiusHigh stability, quiet operationEasy and versatile assemblyLong service life of cables

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
45 mm

Max. cable diameter
42 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting3050.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
45 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
70 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
42 Fold
H [mm]
214 Fold
D [mm]
208 Fold
K [mm]
370 Fold
H2 [mm]
215 Fold
D2 [mm]
150 Fold
K2 [mm]
400 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
Maximum long travel [m]
150 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
13 Fold
Colour
black Fold
Energy chain system
E2/000 Fold
Shipping weight (kg or kg/m)
1.5339 Fold
CO2 equivalent per piece [kg]
0.6204 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 2 [kg/m]
Unsupported length FLB = 2.5m
Travel = 5m

Pitch: 67mm
Chain links per m: 15
Travel: S
Chain length = S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.
A = Moving end
B = Fixed end
10米起至最长150米
拖链长度 = S/2+K2
长行程——滑动(最长150米)
在此情况下,拖链上层通过导槽在下层上滑动。我们建议由我们的技术人员为您的此类系统进行项目规划。 对于行程在6,0m到10m之间的,我们建议使用更大的架空拖链
A1 = 移动端
A2 = 固定端
A3 = 带滑轨的导槽
A4 = 无滑轨的导槽
A5 = 导槽总长度

Sales Consulting







