中文
triflex® series 333 energy chain, enclosed type

- Inner height hi: 16mm
- Inner width Bi: 16 - 75 mm
- Bend radius R: 38 to 100mm
- Pitch: 13.30mm
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Rear bending radius RBR [mm]
Dimensions
Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
13.3 Fold
Inner width [Bi] [mm]
16 Fold
General properties
Fold
Shipping weight (kg or kg/m)
0.33 Fold

Sales Consulting

