中文

Series 280
Inner height hi: 32mmInner width Bi: 50-150mmBend radii R: 100 - 250 mmPitch: 56mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
32 mm

Max. cable diameter
28 mm

Opening principle
openable from both sides
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivoting2800.05.1.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
32 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
54 Fold
Outer width [Ba] [mm]
73 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
28 Fold
H [mm]
180 Fold
D [mm]
174 Fold
K [mm]
310 Fold
H2 [mm]
126 Fold
D2 [mm]
146 Fold
K2 [mm]
310 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
3 Fold
Maximum long travel [m]
200 Fold
General properties
Fold
Opening principle
openable from both sides Fold
maximum fill weight [kg/m]
10 Fold
Energy chain system
E4/00 Fold
Shipping weight (kg or kg/m)
1.58652 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=Moving end, B=Fixed end
Pitch: 56mm
Chain links per m: 18
Travel: S
Chain length = S/2 + K
From 10 m to max. 200 m
Chain length = S/2+K2
Long travel - gliding (up to max. 200 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 6.0m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll








