Please input search content
Sign up and get 50 points
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
Drawing installation dimensions 2
reach
co2_equivalent_per_piece
rohs

Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

Inner height hi: 35mmInner width Bi: 50-175mmBend radius R: 63-250mmPitch: 56mm
Openable from both sides in the outer radiusHigh stability, quiet operationEasy and versatile assemblyLong service life of cables
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
35 mm
Max. cable diameter
32 mm
Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2605.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Unfold Fold
Inner width [Bi] [mm]
50 Unfold Fold
Outer height Ha [mm]
50 Unfold Fold
Outer width [Ba] [mm]
66 Unfold Fold
Bend radius [R] [mm]
63 Unfold Fold
Pitch [mm]
56 Unfold Fold
Chain links per metre
18 Unfold Fold
Max. cable diameter [mm]
32 Unfold Fold
H [mm]
176 Unfold Fold
D [mm]
172 Unfold Fold
K [mm]
310 Unfold Fold
H2 [mm]
130 Unfold Fold
D2 [mm]
140 Unfold Fold
K2 [mm]
335 Unfold Fold
DeltaHF [mm]
35 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
2.75 Unfold Fold
Maximum long travel [m]
120 Unfold Fold
General properties
Fold
Opening principle
Openable along outer radius Unfold Fold
maximum fill weight [kg/m]
8 Unfold Fold
Colour
black Unfold Fold
Energy chain system
E2/000 Unfold Fold
Shipping weight (kg or kg/m)
1.104192 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Unfold Fold
Additional information and diagrams
Fold
2c84ab81-30a9-4387-abc1-1d46cefdf643-origin-26002020Diagramm20BCC

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run

Reference example A:
Fill weight= 1.5 [kg/m]
Unsupported length FLB = 2.2m
Travel = 4.4m

7bfb9493-b199-475e-b379-68236752582a-origin-Serie_2600_KE_Einbaumasse_Zeich_gross___

A = Moving end, B = Fixed end
Pitch: 56mm
Chain links per m: 18
Travel: S
Chain length = S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.
A = Moving end
B = Fixed end

af5f19c7-0af0-4b92-b44f-347acd7fc3d8-origin-ECS_TD_long_travel_distances_1

From 10m to max. 120m
Chain length = S/2 + K2
Long travel - gliding (up to max. 120m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 5.0m and 10m, we recommend a larger unsupported e-chain®.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


Echain travel length and length

Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 5500 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
56 mm

Total Price

Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
2700.05.063.0
Estimated shipping in 2 business days
x1 link
Mounting brackets
2605.34PZ.A3
x1 set

Total system quantity
Price Per SystemWithout Tax
¥87.75
Total PriceWithout Tax
¥87.75
Total taxTax Rate13%
+ ¥11.41
Total Price Includes Tax
¥99.16
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download