中文

2600AG series
Inner height hi: 35mmInner width Bi: 50-175mmBend radius R: 63-250mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
35 mm

Max. cable diameter
32 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2610.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
116 Fold
Bend radius [R] [mm]
150 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
32 Fold
H [mm]
350 Fold
D [mm]
259 Fold
K [mm]
585 Fold
D2 [mm]
500 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.7 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
8 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
7.55316 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
A=Moving end, B=Fixed end
Pitch: 56mm
Chain links per m: 18
Travel: S
Chain length = S + K3

Sales Consulting








