中文

Series 26 Classic
The classic endurance runner, wear-resistant on (virtually) all shafts
For especially long service lifeLow coefficient of frictionExtremely wear-resistant
Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
35 mm

Max. cable diameter
32 mm

Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2605.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
66 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
32 Fold
H [mm]
180 Fold
D [mm]
140 Fold
K [mm]
335 Fold
K2 [mm]
336 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.2 Fold
Maximum long travel [m]
120 Fold
General properties
Fold
Opening principle
closed Fold
maximum fill weight [kg/m]
8 Fold
Energy chain system
E2 Fold
Shipping weight (kg or kg/m)
1.1304 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 56 mm
Chain links per m: 18
Travel: S
Chain length = S/2 + K

Sales Consulting






