中文

Energy chain series 2500 | Openable from both sides along the outer radius | Inner height: 25mm
Inner height hi: 25mmInner width Bi: 25-125mmBend radius R: 55-250mmPitch: 46mm
Can be opened from both sides along the outer radius (left or right)High stability, quiet operationEasy and versatile assemblyLong service life of cablesIPA classification - Report IG 0308-295: ISO Class 3, according to DIN ISO 14644-1 for system E2/000 , series 2500.05.055.0 at v = 2.0m/s
Can be opened from both sides along the outer radius (left or right)High stability, quiet operationEasy and versatile assemblyLong service life of cablesIPA classification - Report IG 0308-295: ISO Class 3, according to DIN ISO 14644-1 for system E2/000 , series 2500.05.055.0 at v = 2.0m/s

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
25 mm

Max. cable diameter
23 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2020.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
25 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
41 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
145 Fold
D [mm]
142 Fold
K [mm]
265 Fold
H2 [mm]
110 Fold
D2 [mm]
142 Fold
K2 [mm]
265 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.25 Fold
Maximum long travel [m]
100 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
5 Fold
Colour
black Fold
Energy chain system
E2/000 Fold
Shipping weight (kg or kg/m)
0.75152 Fold
CO2 equivalent per piece [kg]
0.2072 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 1.5 [kg/m]
Unsupported length FLB = 1.7m
Travel = 3.3m

Pitch: 46mm
Chain links per m: 22
Travel: S
Chain length = S/2 + K
K = Add-on for bend radius in the e-chain length calculation in mm
Note: Chain length for the chain links is rounded up, as there are no half links.
A = Moving end
B = Fixed end

From 10 m to max. 100 m
Chain length = S/2 + K2
Long travel - gliding (up to max. 100m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 4m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll








