中文

Series 2450AG Classic
Inner height Hi: 25mmInner width Bi: 25-103mmBend radius R: 55-250mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
25 mm

Max. cable diameter
23 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
25 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
41 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
185 Fold
D [mm]
162 Fold
K [mm]
330 Fold
D2 [mm]
150 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.2 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Openable along inner radius Fold
maximum fill weight [kg/m]
5 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
4.60504 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

A=Moving end, B=Fixed end
Pitch: 46mm
Chain links per m: 22
Travel: S
Chain length = S/2 + K

Sales Consulting








