中文

Series 200 Classic
Good wear resistance at room temperatureExcellent coefficient of frictionLow humidity absorptionHigh media resistanceResistant to edge pressureResistant to shocks and impactsResistant to dirt and dustResistant to high loads (>60N/mm²)

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
25 mm

Max. cable diameter
23 mm

Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2020.34PZ.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
25 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
35 Fold
Outer width [Ba] [mm]
41 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
145 Fold
D [mm]
125 Fold
K [mm]
276 Fold
K2 [mm]
276 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2 Fold
Maximum long travel [m]
100 Fold
General properties
Fold
Opening principle
closed Fold
maximum fill weight [kg/m]
4 Fold
Energy chain system
E2 Fold
Shipping weight (kg or kg/m)
0.70158 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=Moving end, B=Fixed end
Pitch: 46mm
Chain links per m: 22
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll






