中文
Series 20 Classic

Dimensions
Fold
Inner height [Hi] [mm]
25 Fold
Inner width [Bi] [mm]
12 Fold
Outer height Ha [mm]
34 Fold
Outer width [Ba] [mm]
28 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
23 Fold
H [mm]
185 Fold
D [mm]
150 Fold
K [mm]
346 Fold
K2 [mm]
368 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2 Fold
General properties
Fold
Opening principle
closed Fold
maximum fill weight [kg/m]
4 Fold
Energy chain system
E2 Fold
Shipping weight (kg or kg/m)
0.60566 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold
The unsupported length versus fill weight X axis: Unsupported length in m FLB/FLG Y axis: Fill weight in kg/m Lower scale: Travel S in m FLB = Unsupported with permissible sag FLG = Unsupported with straight upper run

A=moving end, B=fixed end
Pitch: 46 mm
Chain links per m: 22
Travel: S
Chain length = S/2 + K

Sales Consulting


