中文

Energy chain series 14340 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 62mm
Inner height hi: 62mmInner widths Bi: 50 - 400mmBend radius R: 135-500mmPitch: 91mmClosed and open designs can be combinedNew design with undercut design provides more stability

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
62 mm

Max. cable diameter
56 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivoting143400.05.12.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
62 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
84 Fold
Outer width [Ba] [mm]
76 Fold
Bend radius [R] [mm]
135 Fold
Pitch [mm]
91 Fold
Chain links per metre
11 Fold
Max. cable diameter [mm]
56 Fold
H [mm]
354 Fold
D [mm]
314 Fold
K [mm]
610 Fold
H2 [mm]
266 Fold
D2 [mm]
390 Fold
K2 [mm]
728 Fold
DeltaHF [mm]
50 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4 Fold
Maximum long travel [m]
150 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
40 Fold
Colour
black Fold
Energy chain system
E4/light Fold
Shipping weight (kg or kg/m)
2.203322 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
5 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 10 [kg/m]
Unsupported length FLB = 2.75m
Travel = 5.5m

A=moving end, B=fixed end
Pitch: 91mm per link
Chain links per m: 11
Travel: S
Chain length = S/2 + K
From 12 m to max. 150 m
Chain length = S/2+K2
Long travel - gliding (up to max. 150 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 8.0m and 12m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









