中文

Energy chain series 11.080 | Non-openable | Inner height: 28mm
Inner height hi: 28mmInner width Bi: 80mmBend radius R: 38 - 65 mmPitch: 30.5mmSpace-saving: small inner heights and bend radiiSmooth operationLarge inner height, asymmetric design

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
28 mm

Max. cable diameter
26 mm

Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting11.080.12P.A2
Bracket Type
without tiewwrap plate
Mounting variant
A2
Dimensions
Fold
Inner height [Hi] [mm]
28 Fold
Inner width [Bi] [mm]
80 Fold
Outer height Ha [mm]
33.4 Fold
Outer width [Ba] [mm]
93 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
30.5 Fold
Chain links per metre
33 Fold
Max. cable diameter [mm]
26 Fold
H [mm]
119 Fold
D [mm]
105 Fold
K [mm]
185 Fold
DeltaHF [mm]
20 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.5 Fold
General properties
Fold
Opening principle
Non-openable Fold
maximum fill weight [kg/m]
1.5 Fold
Colour
black Fold
Energy chain system
E2 mini Fold
Shipping weight (kg or kg/m)
0.72996 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.75 [kg/m]
Unsupported length FLB = 1.0m
Travel = 2.0m

Pitch: 30.5 mm
Chain links per m: 33
Travel: S
Chain length= S/2 + K
A = moving end
B = fixed end

Sales Consulting
Scroll







