中文

Energy chain series 09 | Zip-open along the outer radius| Inner height: 15mm
Inner height hi: 15mmInner width Bi: 10-64mmBend radius R: 28-48mmPitch: 20mmSmall pitch for quiet, smooth operationQuick opening and closing with zipper bandHigh accelerations: 100m/s2 and moreLightweight and robust

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
15 mm

Max. cable diameter
13 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed080.10.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
15 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
19.3 Fold
Outer width [Ba] [mm]
18.2 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
13 Fold
H [mm]
75 Fold
D [mm]
68 Fold
K [mm]
130 Fold
DeltaHF [mm]
15 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.75 Fold
Colour
black Fold
Energy chain system
zipper Fold
Shipping weight (kg or kg/m)
0.2075 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.5 [kg/m]
Unsupported length FLB = 0.63m
Travel = 1.26m

A=Moving end, B=Fixed end
Pitch: 20mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









