improve what moves

Energy chain 08 series | One-piece, non-openable | Inner height: 15mm
Inner height hi: 15mmInner width Bi: 10 - 50mmBend radii R: 25 - 48mmPitch: 20mmFür kleinste EinbauräumeLeicht und kostengünstigRuhiger, leiser Lauf durch kleine TeilungIdeal für Anwendungen mit geringen bewegten Massen

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
15 mm

Max. cable diameter
12 mm

Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed080.10.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
15 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
19.3 Fold
Outer width [Ba] [mm]
18.2 Fold
Bend radius [R] [mm]
25 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
12 Fold
H [mm]
69 Fold
D [mm]
65 Fold
K [mm]
120 Fold
DeltaHF [mm]
15 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1 Fold
General properties
Fold
Opening principle
Non-openable Fold
maximum fill weight [kg/m]
0.7 Fold
Colour
black Fold
Energy chain system
E2 micro Fold
Shipping weight (kg or kg/m)
0.21 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 0,25 [kg/m]
unsupported length FLB = 0.52m
travel = 1.2m

A=Moving end, B=Fixed end
Pitch: 20mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K

Sales Consulting























































































































