中文

Energy chain series 047 | Zip-open along the outer radius| Inner height: 9mm
Inner height hi: 9mmInner width Bi: 10-16mmBend radius R: 18-38mmPitch: 13mmSmall pitch for quiet, smooth operationQuick opening and closing with zipper band+High accelerations: 100m/s2 and moreLightweight and robust

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
9 mm

Max. cable diameter
7 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, one end pivoting0450.10.12.A2
Bracket Type
without tiewrap plates
Mounting variant
A2
Dimensions
Fold
Inner height [Hi] [mm]
9 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
12.5 Fold
Outer width [Ba] [mm]
16 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
13 Fold
Chain links per metre
77 Fold
Max. cable diameter [mm]
7 Fold
H [mm]
48.5 Fold
D [mm]
44 Fold
K [mm]
85 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.4 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.25 Fold
Colour
black Fold
Energy chain system
zipper Fold
Shipping weight (kg or kg/m)
0.11242 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.125 [kg/m]
Unsupported length FLB = 0.3m
Travel = 0.6m

A= moving end
B= fixed end
Pitch: 13 mm
Chain link per m: 77
Travel: S
Chain length:S/2 + K

Sales Consulting
Scroll









