中文

Energy chain series 045 | One-piece design, non-openable | Inner height: 10.3mm
Inner height hi: 10.3mmInner width Bi: 6-64mmBend radius R: 18-83mmPitch: 13mmFor the smallest installation spaceslightweight and cost-effectiveQuiet operation due to small pitchIdeal for applications with low inertia

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10.3 mm

Max. cable diameter
8 mm

Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, one end pivoting0450.06.12.A2
Bracket Type
without tiewrap plates
Mounting variant
A2
Dimensions
Fold
Inner height [Hi] [mm]
10.3 Fold
Inner width [Bi] [mm]
6 Fold
Outer height Ha [mm]
12.5 Fold
Outer width [Ba] [mm]
12 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
13 Fold
Chain links per metre
77 Fold
Max. cable diameter [mm]
8 Fold
H [mm]
48.5 Fold
D [mm]
44 Fold
K [mm]
85 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.5 Fold
General properties
Fold
Opening principle
Non-openable Fold
maximum fill weight [kg/m]
0.25 Fold
Colour
black Fold
Energy chain system
E2 micro Fold
Shipping weight (kg or kg/m)
0.09856 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.125 [kg/m]
Unsupported length FLB = 0.375m
Travel = 0.75m

A=Moving end, B=Fixed end
Pitch: 13mm
Chain links per m: 77
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









