Please input search content
Sign up and get 50 points
Home > LCA > Scara robot > SCARA robot 3 DOF | Size S | For laboratory applications >

SCARA robot 3 DOF | Size S | For laboratory applications

Picture 01
Picture 01
Picture 02
Picture 03
  • Load capacity: 0.5kg
  • Reach: 400mm
  • Reach along the Z-axis: 360mm 
  • Degrees of freedom: 3
  • Speed: 6 picks/minute


Optionally available

Part No.
控制系统
Dimensions
Fold
Workspace
430 x 360 mm Unfold Fold
Weight [kg]
9.3 Unfold Fold
General properties
Fold
自由度个数
3 DOF Unfold Fold
Acceleration max. [m/s²]
0.1 Unfold Fold
Speed max. [m/s]
1 Unfold Fold
Max. payload [kg]
0.5 Unfold Fold
Picks per minute
6 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download