Please input search content
Sign up and get 50 points
Home > LCA > Articulated arm robot > robolink® RL-DP - complete module 5 degrees of freedom, with optional integrated control system >

robolink® RL-DP - complete module 5 degrees of freedom, with optional integrated control system

Picture 01
Picture 01
Picture 02
Picture 03
  • Payload up to 30N
  • Cycle times > 7s
  • Up to 790mm of reach
  • Available as 4 DOF or 5 DOF
  • Software available for free Robot Control Software 
  • Standard colour of robot: black, individual colour possible
Part No.
Nominal reach [mm]
控制系统
自由度个数
Dimensions
Fold
Nominal reach [mm]
450 Unfold Fold
Weight [g]
10882.346 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

¥40176.82
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Length 1500m
Unit PriceWithout Tax
¥35,554.71 /set
Total PriceWithout Tax
¥35,554.71
Total taxTax Rate13%
+ ¥4622.11
Total Price Includes Tax
¥40,176.82
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download