中文
ReBeL® cobot 6 DOF

Product information
- Number of axes: 6
- Payload (max.): 2kg
- Repeatability: ±1mm
- Reach: max. 664mm
- Nominal reach: 400mm
- Dynamics with 500g load capacity: min. 7 picks/min
- Net weight: 8.2kg
- Possible area of application: service robotics, cobot functions preparation
- Control system: plug and play or open source version
Part No.
控制系统
自由度个数
General properties
Fold
自由度个数
6自由度 Fold

Sales Consulting
Scroll
