Please input search content
Sign up and get 50 points
Home > LCA > ReBel Cobot > ReBeL cobot 5 DOF >

ReBeL cobot 5 DOF

Picture 01
Picture 01

Product information

  • Number of axes: 5
  • Load capacity (max.): 2.5kg
  • Repeatability: ±1mm
  • Reach: max. 617mm
  • Nominal reach: 400mm
  • Dynamics with 500g load capacity: min. 7 picks/min
  • Net weight: 7.2kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
Part No.
控制系统
自由度个数
General properties
Fold
控制系统
带 iRC 的即插即用解决方案 Unfold Fold
Brand name
igus Unfold Fold
自由度个数
5自由度 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download