中文
ReBeL® cobot 4 DOF

Product information
- Number of axes: 4
- Payload (max.): 3kg
- Repeatability: ±1mm
- Reach: max. 495mm
- Nominal reach: 350mm
- Dynamics with 500g load capacity: min. 7 picks/min
- Net weight: 6.2kg
- Possible area of application: service robotics, cobot functions preparation
- Control system: plug and play or open source version
Part No.
控制系统
自由度个数
General properties
Fold
自由度个数
4自由度 Fold

Sales Consulting
Scroll


