improve what moves
Harnessed Profinet cables, PUR torsion, connector A: Telegärtner M12 metal, connector B: Binder M12 d-coded

• Profinet
• Star quad structure
• For robot and torsion applications
• PUR outer jacket
• Torsion ±360°
• Overall shield
• Notch-resistant
• PVC- and halogen-free
• Oil-resistant & flame-retardant
• 10 million cycles guaranteed
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Base article
CFROBOT8.PLUS.060 Fold
Connectors
Fold
Manufacturer connector B
Binder Fold
Manufacturer connector A
Telegärtner Fold
Connector B
M12 pin D-coded Fold
Connector A
RJ45 metal Fold
Connector design
Straight on both sides Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Fold
Number of cores and conductor nominal cross-section
(4x0.34)C Fold
Weights
Fold
Weight per km [kg/km]
64 Fold
Technical data
Fold
Copper index kg/km [kg/km]
32 Fold
Bus system
Profinet Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
10 Fold
Temperature, fixed
-50°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-40°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
-25°C up to +70°C Fold
Min. bend radius, flexible [mm]
56 Fold
Min. bend radius, fixed [mm]
35 Fold
Min. bend radius, e-chain [mm]
70 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
100 Fold
Cable structure
Fold
Outer jacket colour
Steel blue (comparable to RAL 5011) Fold
Outer jacket
Low-adhesion, halogen-free PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Fold
Overall shield
Torsion-resistant, tinned braided copper shield. Cover approx. 80% optical Fold
Conductor
Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
(4x0.38)C Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
High Fold

Sales Consulting

















































































































