中文
Harnessed Profinet cables, PVC, connector A: Harting RJ45, connector B: Harting RJ45

• Profinet
• Star quad structure
• For energy chain applications
• PVC outer jacket
• Outer jacket colour yellow-green
• Bend factor 15xd
• Overall shield
• Flame-retardant
• 5 million double strokes guaranteed
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Base article
CF888.060 Fold
Connectors
Fold
Manufacturer connector B
Harting Fold
Manufacturer connector A
Harting Fold
Connector B
RJ45 Fold
Connector A
RJ45 Fold
Connector design
Straight on both sides Fold
Dimensions
Fold
Outer diameter (d) max. [mm]
7 Fold
Number of cores and conductor nominal cross-section
(4x0.34)C Fold
Weights
Fold
Weight per km [kg/km]
59 Fold
Technical data
Fold
Copper index kg/km [kg/km]
25 Fold
Bus system
Profinet Fold
Dynamic information
Fold
a max. (acceleration) [m/s²]
20 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, flexible [mm]
84 Fold
Min. bend radius, fixed [mm]
56 Fold
Min. bend radius, e-chain [mm]
105 Fold
Min. bend radius, flexible (factor) [x d]
12 Fold
Min. bend radius, fixed (factor) [x d]
8 Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Electrical information
Fold
Test voltage [V]
500 Fold
Wave resistance approx. [Ω]
100 Fold
Cable structure
Fold
Outer jacket colour
Yellow-green (comparable to RAL 6018) Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Overall shield
Braiding made of tinned copper wires. Cover approx. 60% optical. Fold
Conductor
Conductor consisting of bare copper wires (according to DIN EN 60228). Fold
Core group 1 core structure
4x0.34 Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
EAC
Certificate No. RU C-DE.ME77.B.00295/19 Fold
UV resistance
none Fold

Sales Consulting
Scroll


